Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 11.0
27 - Electric engineering, automation, process control engineering
27-27 - Binary sensor technology, safety-related sensor technology
27-27-06 - Position switch
27-27-06-92 - Position switch (accessories)
IA Motion - Pneumatic Actuators
ECLASS 11.0
...
27-27-06 - Position switch
27-27-06-92 - Position switch (accessories)
IA Motion - Pneumatic Actuators
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
IA 400 LOG300
Vertical Mode
Expand Table
Reset filters
1/5
Level of Geometry
LOG
Article Number
ARTNR
A [mm]
B [mm]
C [mm]
P [mm]
Z1 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
300
IA 045
118
66
62.0
20
37.0
300
IA 050
137
69
71.0
20
42.0
300
IA 100
154
85
86.5
20
42.0
300
IA 200
204
102
106.0
20
42.0
300
IA 250
241
115
119.0
20
42.0
300
IA 300
259
127
129.5
20
42.0
300
IA 350
304
145
149.0
30
58.0
300
IA 400
333
157
159.0
30
58.0
300
IA 450
395
177
182.5
30
67.5
300
IA 500
423
196
200.5
30
67.5
300
IA 550
473
221
222.0
50
80.0
300
IA 600
528
245
245.0
50
80.0
300
IA 650
605
299
285.5
50
115.0
300
IA 700
710
330
319.5
50
115.0
300
IA 750
812
383
371.0
50
115.0
300
IA 800
876
410
418.0
50
115.0
Show compressed display (17 configurable products)
Part information
Similar parts
Request for quote (RFQ)
ECLASS 11.0
- IA Motion
Shorttext
Pneumatic Actuators
Latest change
07.05.2025 06:37:24
Unit
Classifications
CNS
CNSERPBASE Object Properties
Type Code
IA 400
ECLASS 14.0
27-27-06-92 Mechanical switch (accessories)
ETIM 10.0
EC002594 Accessories/spare parts for position switches
ETIM 7.0
EC002594 Accessories for position switches
OmniClass 2006
23-80_30_24_11 23-80 30 24 11 Mechanical Switchgear
23-80_50_11_14 23-80 50 11 14 Switches
OmniClass
23-35 37 27 23-35 37 27 - Limit Switches
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Family category
OST_MechanicalEquipment
Uniclass2015
75_51_17_75 75 51 17 75 - Safety limit switches